HK2011A
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
IGUS
SCHIENTYP
type of Rail
TS-01
GROESSE
size
20 mm
WAGENTYP
type of Carriage
TWA-01
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
350
RICHT
installation way
from above
OW
Clamping width
31.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
30.0
A
width
63.0 mm
B
length
28.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
6.0 mm
C
clearance
6.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
24.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
5 Nm
B2
fixing holes position / length
6.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
17.0 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK2011A-IGUSTS-01-TWA-01-20