??
Choix du modèle CAO
Manuelles Klemmelement
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
HK manual clamping - with clampimg lever
Nomenclature
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2005KN
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
CPC
SCHIENTYP
type of Rail
ARC(ARU)
GROESSE
size
20 mm
WAGENTYP
type of Carriage
ARC-MS
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
750
RICHT
installation way
from above
OW
Clamping width
18.20 mm
OWM
Clamping width min.
16.75 mm
D
fastening surface/rail base
28.0
A
width
42.0 mm
B
length
24.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
5.0 mm
C
clearance
10.0 mm
X
fastening surface/rail base without adapting plate
28.0 mm
E
casing height
18.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
4 Nm
B2
fixing holes position / length
4.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
14.3 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HK2005KN-CPCARC(ARU)-ARC-MS-20