HK2005KB
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
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball wide)
GROESSE
size
20 mm
WAGENTYP
type of Carriage
R1671 (BNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from front
OW
Clamping width
33.80 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
27.0
A
width
80.0 mm
B
length
24.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
7.3 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
27.0 mm
E
casing height
23.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
4 Nm
B2
fixing holes position / length
4.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
18.8 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.0 mm
A2
clampimg lever released
33.0 mm
X1
Hebel ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HK2005KB-Bosch RexrothR167..(Kugel breit)-R1671 (BNS)-20