HK2005KB
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
1200
RICHT
installation way
from front
OW
Clamping width
33.80 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
A
width
80.0 mm
B
length
24.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
7.3 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
23.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
4 Nm
B2
fixing holes position / length
4.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
18.8 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.0 mm
A2
clampimg lever released
33.0 mm
X1
Hebel ausgerastet plus
3.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK2005KB