HK2005G
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
Bosch Rexroth
SCHIENTYP
type of Rail
R205..(Kugel)
GROESSE
size
20 mm
WAGENTYP
type of Carriage
R205A (FNS)
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1000
RICHT
installation way
from front
OW
Clamping width
20.00 mm
OWM
Clamping width min.
15.60 mm
D
fastening surface/rail base
30.0
A
width
60.0 mm
B
length
24.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
6.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
22.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
5 Nm
B2
fixing holes position / length
4.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
17.0 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HK2005G-Bosch RexrothR205..(Kugel)-R205A (FNS)-20