??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
HK manual clamping - with clampimg lever
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2005F
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
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
mm
WAGENTYP
type of Carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
250
RICHT
installation way
from front
OW
Clamping width
0.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
A
width
44.0 mm
B
length
24.0 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
6.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
24.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
3 Nm
B2
fixing holes position / length
6.0 mm
A1
fixing holes / width
12.0 mm
B1
fixing holes / length
12.0 mm
H1
clampimg lever axis/casing bottom
16.0 mm
L
clampimg lever length
40.0 mm
A3
clampimg lever unreleased
4.0 mm
A2
clampimg lever released
33.3 mm
X1
Hebel ausgerastet plus
29.3 mm
Classifications
CNS
Object Properties:
Order Number: HK2005F