HK2005F
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
Bosch Rexroth
SCHIENTYP
type of Rail
R20..(ball resist)
GROESSE
size
20 mm
WAGENTYP
type of Carriage
R2041
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
250
RICHT
installation way
from front
OW
Clamping width
0.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
30.0
A
width
44.0 mm
B
length
24.0 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
6.0 mm
C
clearance
6.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
24.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
3 Nm
B2
fixing holes position / length
6.0 mm
A1
fixing holes / width
12.0 mm
B1
fixing holes / length
12.0 mm
H1
clampimg lever axis/casing bottom
16.0 mm
L
clampimg lever length
40.0 mm
A3
clampimg lever unreleased
4.0 mm
A2
clampimg lever released
33.3 mm
X1
Hebel ausgerastet plus
29.3 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK2005F-Bosch RexrothR20..(Kugel Resist)-R2041-20