HK2001A
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
Rodriguez
SCHIENTYP
type of Rail
BR
GROESSE
size
20 mm
WAGENTYP
type of Carriage
BRH..AL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from above
OW
Clamping width
20.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
30.0
A
width
60.0 mm
B
length
24.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
6.0 mm
C
clearance
10.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
20.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
7 Nm
B2
fixing holes position / length
4.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
13.0 mm
L
clampimg lever length
63.0 mm
A3
clampimg lever unreleased
38.5 mm
A2
clampimg lever released
41.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK2001A-RodriguezBR-BRH..AL-20