??
Selección de modelo CAD
Manuelles Klemmelement
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
HK manual clamping - with clampimg lever
Lista de materiales
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK1701B
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
HIWIN
SCHIENTYP
type of Rail
WE(QW)
GROESSE
size
17 mm
WAGENTYP
type of Carriage
WEW..CC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from above
OW
Clamping width
33.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
17.0
A
width
60.0 mm
B
length
25.0 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
5.0 mm
C
clearance
2.5 mm
X
fastening surface/rail base without adapting plate
17.0 mm
E
casing height
14.5 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
4 Nm
B2
fixing holes position / length
4.0 mm
A1
fixing holes / width
17.0 mm
B1
fixing holes / length
17.0 mm
H1
clampimg lever axis/casing bottom
10.0 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK1701B-HIWINWE(QW)-WEW..CC-17