HK1505KR
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
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball)
GROESSE
size
15 mm
WAGENTYP
type of Carriage
R1631 (FNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from front
OW
Clamping width
9.50 mm
OWM
Clamping width min.
9.30 mm
D
fastening surface/rail base
24.0
A
width
47.0 mm
B
length
24.0 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
5.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
24.0 mm
E
casing height
19.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
4 Nm
B2
fixing holes position / length
4.0 mm
A1
fixing holes / width
17.0 mm
B1
fixing holes / length
17.0 mm
H1
clampimg lever axis/casing bottom
14.3 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HK1505KR-Bosch RexrothR16..(Kugel)-R1631 (FNS)-15