??
Selezione modello CAD
Manuelles Klemmelement
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
HK manual clamping - with clampimg lever
Lista materiale
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK1505F
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
mm
WAGENTYP
type of Carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
130
RICHT
installation way
from front
OW
Clamping width
0.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
A
width
34.0 mm
B
length
20.0 mm
G
fastening screw thread
M3
H
depth of the fastening screw thread
6.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
19.8 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
3 Nm
B2
fixing holes position / length
5.0 mm
A1
fixing holes / width
10.0 mm
B1
fixing holes / length
10.0 mm
H1
clampimg lever axis/casing bottom
12.9 mm
L
clampimg lever length
40.0 mm
A3
clampimg lever unreleased
29.8 mm
A2
clampimg lever released
33.3 mm
X1
Hebel ausgerastet plus
3.5 mm
Classificazioni
CNS
Object Properties:
Order Number: HK1505F