HK1505F
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
Bosch Rexroth
SCHIENTYP
type of Rail
R20..(ball resist)
GROESSE
size
15 mm
WAGENTYP
type of Carriage
R2031
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
130
RICHT
installation way
from front
OW
Clamping width
0.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
24.0
A
width
34.0 mm
B
length
20.0 mm
G
fastening screw thread
M3
H
depth of the fastening screw thread
6.0 mm
C
clearance
4.2 mm
X
fastening surface/rail base without adapting plate
24.0 mm
E
casing height
19.8 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
3 Nm
B2
fixing holes position / length
5.0 mm
A1
fixing holes / width
10.0 mm
B1
fixing holes / length
10.0 mm
H1
clampimg lever axis/casing bottom
12.9 mm
L
clampimg lever length
40.0 mm
A3
clampimg lever unreleased
29.8 mm
A2
clampimg lever released
33.3 mm
X1
Hebel ausgerastet plus
3.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK1505F-Bosch RexrothR20..(Kugel Resist)-R2031-15