HK1501G
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
THK
SCHIENTYP
type of Rail
GSR
GROESSE
size
15 mm
WAGENTYP
type of Carriage
GSR..V
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from above
OW
Clamping width
15.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
20.0
A
width
32.0 mm
B
length
25.0 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
5.0 mm
C
clearance
7.0 mm
X
fastening surface/rail base without adapting plate
20.0 mm
E
casing height
13.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
4 Nm
B2
fixing holes position / length
4.0 mm
A1
fixing holes / width
17.0 mm
B1
fixing holes / length
17.0 mm
H1
clampimg lever axis/casing bottom
7.8 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK1501G-THKGSR-GSR..V-15