??
CAD model selection
DKPS1160-10-A pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
DKPS pneumatic rotary clamping element with spring-loaded storage - opened with pressure
Bill of material
DKPS1160-10-A pneumatic clamping element
BESTELLNUM
item number clamping element
DKPS1160-10-A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
160 mm
HALTEMOMENT
static holding torque
660 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.0 bar
RICHT
installation way
from front
OW
clamping width
160 mm
D1
outside-diameter
288.0 mm
D2
inside diameter
160.04 mm
B
width
20.0 mm
G1
air connection
G1/8
G2
counterbore for hydraulic connection
15/O-Ring 12x1.5
L1
position of air connection
133.0 mm
GG1
diameter of mounting holes
6.8 mm
GG2
diameter of mounting holes
11.0 mm
H1
counter bore depth of mounting hole
6.2 mm
LK1
circle diameter of mounting holes
270.0 mm
W1
angle between mounting holes
60.0 °
W2
angle between mounting holes / pneumatic connection
20.0 °
W3
angle between mounting holes
20.0 °
Z2
number of mounting holes overall
12
Z
closing time
0.1 s
Classifications
CNS
Object Properties:
Order Number: DKPS1160-10-A