??
Selección de modelo CAD
DKPS1120-00-A pneumatic clamping element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
DKPS pneumatic rotary clamping element with spring-loaded storage - opened with pressure
Lista de materiales
DKPS1120-00-A pneumatic clamping element
BESTELLNUM
item number clamping element
DKPS1120-00-A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
120 mm
HALTEMOMENT
static holding torque
530 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.0 bar
RICHT
installation way
from front
OW
Klemmbreite
120 mm
D1
outside-diameter
248.0 mm
D2
inside diameter
120.04 mm
B
width
20.0 mm
G1
air connection
G1/8
G2
counterbore for hydraulic connection
15/O-Ring 12x1.5
L1
position of air connection
113.0 mm
GG1
diameter of mounting holes
6.8 mm
GG2
diameter of mounting holes
11.0 mm
H1
counter bore depth of mounting hole
6.2 mm
LK1
circle diameter of mounting holes
230.0 mm
W1
angle between mounting holes
60.0 °
W2
angle between mounting holes / pneumatic connection
20.0 °
W3
angle between mounting holes
20.0 °
Z2
number of mounting holes overall
12
Z
closing time
0.1 s
Clasificaciones
CNS
Object Properties:
Order Number: DKPS1120-00-A