??
CAD model selection
DKPS1090-10-A pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
DKPS pneumatic rotary clamping element with spring-loaded storage - opened with pressure
Bill of material
DKPS1090-10-A pneumatic clamping element
BESTELLNUM
item number clamping element
DKPS1090-10-A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
90 mm
HALTEMOMENT
static holding torque
230 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.0 bar
RICHT
installation way
from front
OW
clamping width
90 mm
D1
outside-diameter
185.0 mm
D2
inside diameter
90.03 mm
B
width
17.0 mm
G1
air connection
M5
G2
counterbore for hydraulic connection
8/O-Ring 5x1.5
L1
position of air connection
87.5 mm
GG1
diameter of mounting holes
5.3 mm
GG2
diameter of mounting holes
9.4 mm
H1
counter bore depth of mounting hole
5.1 mm
LK1
circle diameter of mounting holes
174.0 mm
W1
angle between mounting holes
30.0 °
W2
angle between mounting holes / pneumatic connection
15.0 °
W3
angle between mounting holes
0.0 °
Z2
number of mounting holes overall
12
Z
closing time
0.1 s
Classifications
CNS
Object Properties:
Order Number: DKPS1090-10-A