??
CAD model selection
DKHS1280-00-A Hydraulisches Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
DKHS hydraulic rotary clamping element with spring-loaded storage - opened with pressure
Bill of material
DKHS1280-00-A Hydraulisches Klemmelement
BESTELLNUM
item number clamping element
DKHS1280-00-A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
geometric tolerances
PDF geometric tolerances
GROESSE
size of shaft
280 mm
HALTEMOMENT
static holding torque
3000 N*m
BDRUCKMIN
min. operating pressure
100.0 bar
BDRUCKMAX
max. operating pressure
110.0 bar
RICHT
installation way
from front
OW
Clamping width
280 mm
B
width
22.0 mm
B1
nominal adjustment dimension
8.05 mm
D1
outside-diameter of casing
408.0 mm
D2
inside diameter / collet
258.0 mm
G
thread diameter for lifting and holding device
M6
G1
diameter of mounting holes / wave connection
6.4 mm
GG1
diameter of mounting holes / casing
6.4 mm
G2
counterbore for hydraulic connection
16.3/ O-Ring 10x2
GG2
screw head diameter of mounting holes / casing
11.0
H1
counter bore depth of mounting holes / casing
6.0 mm
L1
position of hydraulic connection
193.0 mm
L2
position of counter bore hydraulic connection
187.0 mm
LK1
Circle diameter of mounting holes / casing
390.0 mm
LK2
Circle diameter of mounting holes of wave connection
269.0 mm
W1
angle between mounting holes / casing
20.0 °
W2
angle between mounting holes / casing
10.0 °
W3
angle between mounting holes / casing
20.0 °
W4
angle between mounting holes / wave connection
15.0 °
WANSCHL
10.0
Z1
number of mounting holes / casing
24 mm
Z2
number of mounting holes / wave connection
24 mm
Z3
number of installation / dismantling holes
2 mm
Z
closing time
0.030 s
Classifications
CNS
Object Properties:
Order Number: DKHS1280-00-A