??
CAD模型选择
DKHS1260-00-A Hydraulisches Klemmelement
HELP_VARIABLE
公司
Zimmer Group
描述
DKHS hydraulic rotary clamping element with spring-loaded storage - opened with pressure
明细表
DKHS1260-00-A Hydraulisches Klemmelement
BESTELLNUM
item number clamping element
DKHS1260-00-A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
geometric tolerances
PDF geometric tolerances
GROESSE
size of shaft
260 mm
HALTEMOMENT
static holding torque
2600 N*m
BDRUCKMIN
min. operating pressure
100.0 bar
BDRUCKMAX
max. operating pressure
110.0 bar
RICHT
installation way
from front
OW
Klemmbreite
260 mm
B
width
22.0 mm
B1
nominal adjustment dimension
8.05 mm
D1
outside-diameter of casing
388.0 mm
D2
inside diameter / collet
238.0 mm
G
thread diameter for lifting and holding device
M6
G1
diameter of mounting holes / wave connection
6.4 mm
GG1
diameter of mounting holes / casing
6.4 mm
G2
counterbore for hydraulic connection
16.3/ O-Ring 10x2
GG2
screw head diameter of mounting holes / casing
11.0
H1
counter bore depth of mounting holes / casing
6.0 mm
L1
position of hydraulic connection
183.0 mm
L2
position of counter bore hydraulic connection
177.0 mm
LK1
Circle diameter of mounting holes / casing
370.0 mm
LK2
Circle diameter of mounting holes of wave connection
249.0 mm
W1
angle between mounting holes / casing
20.0 °
W2
angle between mounting holes / casing
10.0 °
W3
angle between mounting holes / casing
20.0 °
W4
angle between mounting holes / wave connection
15.0 °
WANSCHL
10.0
Z1
number of mounting holes / casing
24 mm
Z2
number of mounting holes / wave connection
24 mm
Z3
number of installation / dismantling holes
2 mm
Z
closing time
0.030 s
分类
CNS
Object Properties:
Order Number: DKHS1260-00-A
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D