??
CAD model selection
DKHS1240-00-A Hydraulisches Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
DKHS hydraulic rotary clamping element with spring-loaded storage - opened with pressure
Bill of material
DKHS1240-00-A Hydraulisches Klemmelement
BESTELLNUM
item number clamping element
DKHS1240-00-A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
geometric tolerances
PDF geometric tolerances
GROESSE
size of shaft
240 mm
HALTEMOMENT
static holding torque
2200 N*m
BDRUCKMIN
min. operating pressure
100.0 bar
BDRUCKMAX
max. operating pressure
110.0 bar
RICHT
installation way
from front
OW
Clamping width
240 mm
B
width
20.0 mm
B1
nominal adjustment dimension
7.45 mm
D1
outside-diameter of casing
368.0 mm
D2
inside diameter / collet
218.0 mm
G
thread diameter for lifting and holding device
M6
G1
diameter of mounting holes / wave connection
6.4 mm
GG1
diameter of mounting holes / casing
6.4 mm
G2
counterbore for hydraulic connection
16.3/ O-Ring 10x2
GG2
screw head diameter of mounting holes / casing
11.0
H1
counter bore depth of mounting holes / casing
6.0 mm
L1
position of hydraulic connection
173.0 mm
L2
position of counter bore hydraulic connection
167.0 mm
LK1
Circle diameter of mounting holes / casing
350.0 mm
LK2
Circle diameter of mounting holes of wave connection
229.0 mm
W1
angle between mounting holes / casing
30.0 °
W2
angle between mounting holes / casing
15.0 °
W3
angle between mounting holes / casing
30.0 °
W4
angle between mounting holes / wave connection
22.5 °
WANSCHL
15.0
Z1
number of mounting holes / casing
16 mm
Z2
number of mounting holes / wave connection
16 mm
Z3
number of installation / dismantling holes
2 mm
Z
closing time
0.030 s
Classifications
CNS
Object Properties:
Order Number: DKHS1240-00-A