??
Selezione modello CAD
DKHS1200-00-A Hydraulisches Klemmelement
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
DKHS hydraulic rotary clamping element with spring-loaded storage - opened with pressure
Lista materiale
DKHS1200-00-A Hydraulisches Klemmelement
BESTELLNUM
item number clamping element
DKHS1200-00-A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
geometric tolerances
PDF geometric tolerances
GROESSE
size of shaft
200 mm
HALTEMOMENT
static holding torque
1600 N*m
BDRUCKMIN
min. operating pressure
100.0 bar
BDRUCKMAX
max. operating pressure
110.0 bar
RICHT
installation way
from front
OW
Klemmbreite
200 mm
B
width
20.0 mm
B1
nominal adjustment dimension
7.45 mm
D1
outside-diameter of casing
328.0 mm
D2
inside diameter / collet
178.0 mm
G
thread diameter for lifting and holding device
M6
G1
diameter of mounting holes / wave connection
6.4 mm
GG1
diameter of mounting holes / casing
6.4 mm
G2
counterbore for hydraulic connection
16.3/ O-Ring 10x2
GG2
screw head diameter of mounting holes / casing
11.0
H1
counter bore depth of mounting holes / casing
6.0 mm
L1
position of hydraulic connection
153.0 mm
L2
position of counter bore hydraulic connection
147.0 mm
LK1
Circle diameter of mounting holes / casing
310.0 mm
LK2
Circle diameter of mounting holes of wave connection
189.0 mm
W1
angle between mounting holes / casing
30.0 °
W2
angle between mounting holes / casing
15.0 °
W3
angle between mounting holes / casing
30.0 °
W4
angle between mounting holes / wave connection
22.5 °
WANSCHL
15.0
Z1
number of mounting holes / casing
16 mm
Z2
number of mounting holes / wave connection
16 mm
Z3
number of installation / dismantling holes
2 mm
Z
closing time
0.030 s
Classificazioni
CNS
Object Properties:
Order Number: DKHS1200-00-A