??
CAD model selection
MSF40N-D2
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE MSF - Flat swivel unit
Bill of material
MSF40N-D2
INFORMATION
Technical Data
SERIE
Miniaturschwenkeinheit MSF
MSF40N-D2
ZH
Centering Disc
SCHWENKWINKEL
0° oder 90° // von 90° bis 180° Stufenlos einstellbar
°
GEWICHT
Weight
0.280 kg
Classifications
CNS
Object Properties:
Order Number: MSF40N-D2
Physical Properties:
Mass: 0.28 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D