??
CAD model selection
ADS5030-01
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE GPP5000-ZUB - Pressure plate
Bill of material
ADS5030-01
INFORMATION
TECHNISCHE DATEN
SERIE
Pressure plate
ADS5030-01
HUB
Compensating stroke
BAUGROESSE
Suitable for size
GPD5030
GREIFERVERSION
Suitable for gripper version
N / S
FEDKRAMIN
Total spring force min.
121 N
FEDKRAMAX
Total spring force max.
539 N
GEWICHT
Weight
1.3800 kg
Classifications
CNS
Object Properties:
Order Number: ADS5030-01
Physical Properties:
Mass: 1.38 kg