??
CAD model selection
ADS5025-02
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE GPP5000-ZUB - Pressure plate
Bill of material
ADS5025-02
INFORMATION
TECHNISCHE DATEN
SERIE
Pressure plate
ADS5025-02
HUB
Compensating stroke
BAUGROESSE
Suitable for size
GPD5025
GREIFERVERSION
Suitable for gripper version
NC / NO / SC / SO
FEDKRAMIN
Total spring force min.
85 N
FEDKRAMAX
Total spring force max.
192 N
GEWICHT
Weight
0.8600 kg
Classifications
CNS
Object Properties:
Order Number: ADS5025-02
Physical Properties:
Mass: 0.86 kg