??
CAD model selection
ADS5010-01
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE GPP5000-ZUB - Pressure plate
Bill of material
ADS5010-01
INFORMATION
TECHNISCHE DATEN
SERIE
Pressure plate
ADS5010-01
HUB
Compensating stroke
BAUGROESSE
Suitable for size
GPD5010
GREIFERVERSION
Suitable for gripper version
N / S
FEDKRAMIN
Total spring force min.
62 N
FEDKRAMAX
Total spring force max.
124 N
GEWICHT
Weight
0.1700 kg
Classifications
CNS
Object Properties:
Order Number: ADS5010-01
Physical Properties:
Mass: 0.17 kg