??
CAD model selection
ADS5006-02
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE GPP5000-ZUB - Pressure plate
Bill of material
ADS5006-02
INFORMATION
TECHNISCHE DATEN
SERIE
Pressure plate
ADS5006-02
HUB
Compensating stroke
BAUGROESSE
Suitable for size
GPD5006
GREIFERVERSION
Suitable for gripper version
NC / NO / SC / SO
FEDKRAMIN
Total spring force min.
36 N
FEDKRAMAX
Total spring force max.
77 N
GEWICHT
Weight
0.0750 kg
Classifications
CNS
Object Properties:
Order Number: ADS5006-02
Physical Properties:
Mass: 0.075 kg