??
CAD model selection
PSH20X15-A
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE ZUB-PS - Sensoranschlaghülse
Bill of material
PSH20X15-A
ARTICLE
Stop sleeve
PSH20X15-A
M1
24.000
M2
8.000
M3
20.000
M4
1.500
GEWICHT
85.0 g
Classifications
CNS
Object Properties:
Order Number: PSH20X15-A
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0.085 kg
Related Equipment
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.