??
CAD model selection
PSH10X10-A
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE ZUB-PS - Sensoranschlaghülse
Bill of material
PSH10X10-A
ARTICLE
Stop sleeve
PSH10X10-A
M1
13.000
M2
4.000
M3
10.000
M4
1.000
GEWICHT
31.0 g
Classifications
CNS
Object Properties:
Order Number: PSH10X10-A
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0.031 kg
Related Equipment
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.