??
CAD model selection
PAH33X15-A
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE ZUB-PS - Stop sleeve
Bill of material
PAH33X15-A
ARTICLE
Stop sleeve
PAH33X15-A
M1
41.000
M2
12.000
M3
33.000
M4
1.500
GEWICHT
240.0 g
Classifications
CNS
Object Properties:
Order Number: PAH33X15-A
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0.24 kg
Related Equipment
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.