??
CAD model selection
PSE14X10NHAD-A
HELP_VARIABLE
Company
Zimmer Group
Description
Industrial shock absorber PowerStop 2.0 - PowerStop 2.0
Bill of material
PSE14X10NHAD-A
INFORMATION
Technical data
ARTICLE
Industrial shock absorber PowerStop 2.0
PSE14X10NHAD-A
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
PVM1
Locknut included with the industrial shock absorber
SM1
Locknut position 1
mm
Enter value for SM1
Locknut position 1
mm
cm
inch
ft
PVM2
Second locknut optional as accessory
SM2
Distance in between locknut 1 and 2
mm
SERIES
Mini-, Standard-, High-, Adjustable Energy
STANDARD ENERGY
THREAD
Thread nominal diameter
M14
PITCH
Thread-pitch P
1.0
STROKEVARIANT
Stroke variant: Normal, Long
Normal stroke
VELOCITY
Velocity
Hart (0,1 - 1,2 m/s; Adjustable Energy: 0,1 - 5 m/s
PROTECTION
without protection, felt ring, wiper (NBR), bellow (TPE)
Wiper (NBR)
HEAD
no head, with steel head, with plastic head
no head short piston rod
WEIGHT
Weight
g
Classifications
CNS
Object Properties:
Order Number: PSE14X10NHAD-A
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0.053 kg
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.