??
Selección de modelo CAD
PHE20X15NHBK-A
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
Industrial shock absorber PowerStop 2.0 - PowerStop 2.0
Lista de materiales
PHE20X15NHBK-A
INFORMATION
Technical data
ARTICLE
Industrial shock absorber PowerStop 2.0
PHE20X15NHBK-A
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
HIGH ENERGY
THREAD
Thread nominal diameter
M20
PITCH
Thread-pitch P
1.5
STROKEVARIANT
Stroke variant: Normal, Long
Normal stroke
VELOCITY
Velocity
Hart (0,1 - 1,2 m/s; Adjustable Energy: 0,1 - 5 m/s
PROTECTION
without protection, felt ring, wiper (NBR), bellow (TPE)
Bellow (TPE)
HEAD
no head, with steel head, with plastic head
with plastic head
WEIGHT
Weight
g
Clasificaciones
CNS
Object Properties:
Order Number: PHE20X15NHBK-A
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0.15 kg
Preview - Generation
Previsualización
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.