??
Selezione modello CAD
PHE16X15LHAD-A
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
Industrial shock absorber PowerStop 2.0 - PowerStop 2.0
Lista materiale
PHE16X15LHAD-A
INFORMATION
Technical data
ARTICLE
Industrial shock absorber PowerStop 2.0
PHE16X15LHAD-A
STROKE
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
PVM1
Locknut included with the industrial shock absorber
SM1
Locknut position 1
mm
Inserisci valore per SM1
Locknut position 1
mm
cm
inch
ft
PVM2
Second locknut optional as accessory
SM2
Distance in between locknut 1 and 2
mm
SERIES
Mini-, Standard-, High-, Adjustable Energy
HIGH ENERGY
THREAD
Thread nominal diameter
M16
PITCH
Thread-pitch P
1.5
STROKEVARIANT
Stroke variant: Normal, Long
Long stroke
VELOCITY
Velocity
Hart (0,1 - 1,2 m/s; Adjustable Energy: 0,1 - 5 m/s
PROTECTION
without protection, felt ring, wiper (NBR), bellow (TPE)
Wiper (NBR)
HEAD
no head, with steel head, with plastic head
no head short piston rod
WEIGHT
Weight
g
Classificazioni
CNS
Object Properties:
Order Number: PHE16X15LHAD-A
Certificazione REACH: Yes
Direttiva RoHS: Yes
Physical Properties:
Mass: 0.096 kg
Preview - Generation
Anteprima
3D
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.