??
Selezione modello CAD
TPC-RS69X51H
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
SERIE TPC-RS - Ammortizzatore strutturale
Lista materiale
TPC-RS69X51H
ARTICLE
order number
TPC-RS69X51H
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
124.0 J
EPS
energy absorption per hour continuous operation
3720 J/h
EPHNOT
energy absorption per stroke emergency stop operation
206.0 J
HUBMAX
stroke max.
46 mm
HRT
shore hardness
55D
W
width extended (HUB=0)
86 mm
WMAX
width retracted (HUB=MAX)
109 mm
H
height extended
69 mm
T
length
51 mm
M
screw thread
M6
E
thread reach
6 mm
MASS
weight with screw
146 g
HRTGRAD
hardness
Hard H
DAEMPFANTEL
damping percentage
up to 60 %
AGEMAX
impact speed
0 .. 10 m/s
SW
screw SW
5.0 mm
MOMENT
screw max.tightening torque
5.0 N/m
BAUWEISE
construction type
Radial
WINKEL
max. impact angle °
15°
LABS
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
146.0 g
Classificazioni
CNS
Object Properties:
Order Number: TPC-RS69X51H
Certificazione REACH: Yes
Direttiva RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s