??
CAD model selection
TPC-RS25X13M
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE TPC-RS - Profile damper
Bill of material
TPC-RS25X13M
ARTICLE
order number
TPC-RS25X13M
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
1.2 J
EPS
energy absorption per hour continuous operation
36 J/h
EPHNOT
energy absorption per stroke emergency stop operation
1.8 J
HUBMAX
stroke max.
17 mm
HRT
shore hardness
40D
W
width extended (HUB=0)
28 mm
WMAX
width retracted (HUB=MAX)
38 mm
H
height extended
25 mm
T
length
13 mm
M
screw thread
M5
E
thread reach
5 mm
MASS
weight with screw
6 g
HRTGRAD
hardness
Medium M
DAEMPFANTEL
damping percentage
up to 50 %
AGEMAX
impact speed
0 .. 10 m/s
SW
screw SW
3.0 mm
MOMENT
screw max.tightening torque
3.0 N/m
BAUWEISE
construction type
Radial
WINKEL
max. impact angle °
15°
LABS
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
6.0 g
Classifications
CNS
Object Properties:
Order Number: TPC-RS25X13M
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s