??
CAD model selection
TPC-AS7X7M
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE TPC-AS - Profile damper
Bill of material
TPC-AS7X7M
ARTICLE
order number
TPC-AS7X7M
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
0.3 J
EPS
energy absorption per hour continuous operation
9 J/h
EPHNOT
energy absorption per stroke emergency stop operation
0.4 J
HUBMAX
stroke max.
3 mm
BAUWEISE
construction type
Axial
HRT
shore hardness
40D
D
diameter extended (HUB=0)
7 mm
DMAX
diameter retracted (HUB=MAX)
9 mm
H
height extended
7 mm
M
screw thread
M2
E
thread reach
2 mm
HRTGRAD
hardness
Hard M
DAEMPFANTEL
damping percentage
up to 65 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
1.3 mm
MOMENT
screw max.tightening torque
0.3 N/m
MASS
weight with screw
1 g
WINKEL
max. impact angle °
15°
LABSFREI
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
0.0 g
EPST
energy absorption per hour continuous operation
J/h
Classifications
CNS
Object Properties:
Order Number: TPC-AS7X7M
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s