??
Selezione modello CAD
TPC-AS79X77M
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
SERIE TPC-AS - Ammortizzatore strutturale
Lista materiale
TPC-AS79X77M
ARTICLE
order number
TPC-AS79X77M
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
352.0 J
EPS
energy absorption per hour continuous operation
10560 J/h
EPHNOT
energy absorption per stroke emergency stop operation
459.0 J
HUBMAX
stroke max.
40 mm
BAUWEISE
construction type
Axial
HRT
shore hardness
40D
D
diameter extended (HUB=0)
77 mm
DMAX
diameter retracted (HUB=MAX)
105 mm
H
height extended
79 mm
M
screw thread
M16
E
thread reach
16 mm
HRTGRAD
hardness
Medium M
DAEMPFANTEL
damping percentage
up to 65 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
14.0 mm
MOMENT
screw max.tightening torque
100.0 N/m
MASS
weight with screw
335 g
WINKEL
max. impact angle °
15°
LABSFREI
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
314.0 g
EPST
energy absorption per hour continuous operation
J/h
Classificazioni
CNS
Object Properties:
Order Number: TPC-AS79X77M
Certificazione REACH: Yes
Direttiva RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s