??
Choix du modèle CAO
TPC-AS59X58M
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
SERIE TPC-AS - Tampon profilé
Nomenclature
TPC-AS59X58M
ARTICLE
order number
TPC-AS59X58M
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
149.0 J
EPS
energy absorption per hour continuous operation
4470 J/h
EPHNOT
energy absorption per stroke emergency stop operation
154.0 J
HUBMAX
stroke max.
31 mm
BAUWEISE
construction type
Axial
HRT
shore hardness
40D
D
diameter extended (HUB=0)
58 mm
DMAX
diameter retracted (HUB=MAX)
78 mm
H
height extended
59 mm
M
screw thread
M12
E
thread reach
12 mm
HRTGRAD
hardness
Medium M
DAEMPFANTEL
damping percentage
up to 65 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
10.0 mm
MOMENT
screw max.tightening torque
40.0 N/m
MASS
weight with screw
123 g
WINKEL
max. impact angle °
15°
LABSFREI
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
123.0 g
EPST
energy absorption per hour continuous operation
J/h
Classifications
CNS
Object Properties:
Order Number: TPC-AS59X58M
Certificat REACH: Yes
Certificat RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s