??
CAD model selection
TPC-AS38X37M
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE TPC-AS - Profile damper
Bill of material
TPC-AS38X37M
ARTICLE
order number
TPC-AS38X37M
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
34.0 J
EPS
energy absorption per hour continuous operation
1020 J/h
EPHNOT
energy absorption per stroke emergency stop operation
42.0 J
HUBMAX
stroke max.
19 mm
BAUWEISE
construction type
Axial
HRT
shore hardness
40D
D
diameter extended (HUB=0)
37 mm
DMAX
diameter retracted (HUB=MAX)
51 mm
H
height extended
38 mm
M
screw thread
M6
E
thread reach
6 mm
HRTGRAD
hardness
Medium M
DAEMPFANTEL
damping percentage
up to 65 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
5.0 mm
MOMENT
screw max.tightening torque
5.0 N/m
MASS
weight with screw
31 g
WINKEL
max. impact angle °
15°
LABSFREI
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
31.0 g
EPST
energy absorption per hour continuous operation
J/h
Classifications
CNS
Object Properties:
Order Number: TPC-AS38X37M
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s