??
CAD model selection
TPC-AS11X12H
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE TPC-AS - Profile damper
Bill of material
TPC-AS11X12H
ARTICLE
order number
TPC-AS11X12H
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
2.0 J
EPS
energy absorption per hour continuous operation
60 J/h
EPHNOT
energy absorption per stroke emergency stop operation
3.0 J
HUBMAX
stroke max.
5 mm
BAUWEISE
construction type
Axial
HRT
shore hardness
55D
D
diameter extended (HUB=0)
12 mm
DMAX
diameter retracted (HUB=MAX)
15 mm
H
height extended
11 mm
M
screw thread
M3
E
thread reach
3 mm
HRTGRAD
hardness
Hard H
DAEMPFANTEL
damping percentage
up to 60 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
2.0 mm
MOMENT
screw max.tightening torque
1.0 N/m
MASS
weight with screw
2 g
WINKEL
max. impact angle °
15°
LABSFREI
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
1.0 g
EPST
energy absorption per hour continuous operation
J/h
Classifications
CNS
Object Properties:
Order Number: TPC-AS11X12H
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s