??
CAD model selection
TPC-AS101X116H
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE TPC-AS - Profile damper
Bill of material
TPC-AS101X116H
ARTICLE
order number
TPC-AS101X116H
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
2014.0 J
EPS
energy absorption per hour continuous operation
60420 J/h
EPHNOT
energy absorption per stroke emergency stop operation
2951.0 J
HUBMAX
stroke max.
48 mm
BAUWEISE
construction type
Axial
HRT
shore hardness
55D
D
diameter extended (HUB=0)
116 mm
DMAX
diameter retracted (HUB=MAX)
146 mm
H
height extended
101 mm
M
screw thread
M16
E
thread reach
16 mm
HRTGRAD
hardness
Hard H
DAEMPFANTEL
damping percentage
up to 75 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
14.0 mm
MOMENT
screw max.tightening torque
100.0 N/m
MASS
weight with screw
803 g
WINKEL
max. impact angle °
15°
LABSFREI
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
803.0 g
EPST
energy absorption per hour continuous operation
J/h
Classifications
CNS
Object Properties:
Order Number: TPC-AS101X116H
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s