??
CAD model selection
TPC-AA166X168M
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE TPC-AA - Profile damper
Bill of material
TPC-AA166X168M
ARTICLE
order number
TPC-AA166X168M
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
BAUWEISE
construction type
Axial
EPH
energy absorption per stroke / continuous operation
10100 J
EPS
energy absorption per hour / continuous operation
303000 J/h
EPHNOT
energy absorption per stroke / emergency stop operation
14140 J
HUBMAX
stroke max.
124 mm
HRT
shore hardness
40D
D
diameter extended (HUB=0)
168 mm
DMAX
diameter retracted (HUB=MAX)
260 mm
STUFEN
number of stages
1
H
height extended
166 mm
M
screw thread
M16
E
thread reach
16 mm
HRTGRAD
hardness
Medium M
DAEMPFANTEL
damping percentage
up to 65 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
14.0 mm
MOMENT
screw max.tightening torque
100.0 N/m
MASS
weight with screw
2297 g
WINKEL
max. impact angle °
15°
BEMERKUNG
remark
impact angle is by emergency stop operation up to 2°
LABS
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
2297.0 g
Classifications
CNS
Object Properties:
Order Number: TPC-AA166X168M
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s