??
Selezione modello CAD
TPC-AA118X146H
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
SERIE TPC-AA - Ammortizzatore strutturale
Lista materiale
TPC-AA118X146H
ARTICLE
order number
TPC-AA118X146H
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
BAUWEISE
construction type
Axial
EPH
energy absorption per stroke / continuous operation
8330 J
EPS
energy absorption per hour / continuous operation
249900 J/h
EPHNOT
energy absorption per stroke / emergency stop operation
11660 J
HUBMAX
stroke max.
67 mm
HRT
shore hardness
55D
D
diameter extended (HUB=0)
146 mm
DMAX
diameter retracted (HUB=MAX)
191 mm
STUFEN
number of stages
2
H
height extended
118 mm
M
screw thread
M16
E
thread reach
16 mm
HRTGRAD
hardness
Hard H
DAEMPFANTEL
damping percentage
up to 65 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
14.0 mm
MOMENT
screw max.tightening torque
100.0 N/m
MASS
weight with screw
1535 g
WINKEL
max. impact angle °
15°
BEMERKUNG
remark
impact angle is by emergency stop operation up to 2°
LABS
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
1535.0 g
Classificazioni
CNS
Object Properties:
Order Number: TPC-AA118X146H
Certificazione REACH: Yes
Direttiva RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s