??
Selezione modello CAD
TPC-AA114X137M
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
SERIE TPC-AA - Ammortizzatore strutturale
Lista materiale
TPC-AA114X137M
ARTICLE
order number
TPC-AA114X137M
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
BAUWEISE
construction type
Axial
EPH
energy absorption per stroke / continuous operation
6350 J
EPS
energy absorption per hour / continuous operation
190500 J/h
EPHNOT
energy absorption per stroke / emergency stop operation
8890 J
HUBMAX
stroke max.
89 mm
HRT
shore hardness
40D
D
diameter extended (HUB=0)
137 mm
DMAX
diameter retracted (HUB=MAX)
216 mm
STUFEN
number of stages
1
H
height extended
114 mm
M
screw thread
M16
E
thread reach
16 mm
HRTGRAD
hardness
Medium M
DAEMPFANTEL
damping percentage
up to 65 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
14.0 mm
MOMENT
screw max.tightening torque
100.0 N/m
MASS
weight with screw
1129 g
WINKEL
max. impact angle °
15°
BEMERKUNG
remark
LABS
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
1129.0 g
Classificazioni
CNS
Object Properties:
Order Number: TPC-AA114X137M
Certificazione REACH: Yes
Direttiva RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.