??
Choix du modèle CAO
hydraulic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Nomenclature
hydraulic clamping and braking element
BESTELLNUM
item number
KBH infeasible
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with or without
SCHIENHERS
rail manufacturer
HIWIN
SCHIENTYP
type of Rail
EG(QE)
GROESSE
size
25
WAGENTYP
type of Carriage
EGH..CA
ABDECKBAND
cover strip usable
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
infeasible
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
N
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
bar
RICHT
installation way
OW
Clamping width
mm
A
width
mm
B
length with seals
mm
BMAX
max. length
mm
G1
fastening screw thread
H1
thread depth in the middle
mm
C
clearance
mm
E
casing height
0.0 mm
A1
fixing holes/width
mm
A2
fixing holes/width
mm
B2
fixing holes/length
mm
B3
fixing holes in the middle/length
mm
G
hydraulic connection
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
mm
B1
length without seals
Classifications
CNS
Object Properties:
Order Number: KBH-HIWINEG(QE)-EGH..CA-25
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.