??
CAD model selection
TPC-AA79X64M
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE TPC-AA - Profile damper
Bill of material
TPC-AA79X64M
ARTICLE
order number
TPC-AA79X64M
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
BAUWEISE
construction type
Axial
EPH
energy absorption per stroke / continuous operation
450 J
EPS
energy absorption per hour / continuous operation
13500 J/h
EPHNOT
energy absorption per stroke / emergency stop operation
630 J
HUBMAX
stroke max.
62 mm
HRT
shore hardness
40D
D
diameter extended (HUB=0)
64 mm
DMAX
diameter retracted (HUB=MAX)
89 mm
STUFEN
number of stages
2
H
height extended
79 mm
M
screw thread
M12
E
thread reach
12 mm
HRTGRAD
hardness
Medium M
DAEMPFANTEL
damping percentage
up to 65 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
10.0 mm
MOMENT
screw max.tightening torque
40.0 N/m
MASS
weight with screw
177 g
WINKEL
max. impact angle °
15°
BEMERKUNG
remark
LABS
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
177.0 g
Classifications
CNS
Object Properties:
Order Number: TPC-AA79X64M
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.