??
CAD model selection
RBPS2200-A pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
RBPS passive pneumatic clamping and braking element for piston rods with spring-loaded energy storage - opened with pressure
Bill of material
RBPS2200-A pneumatic clamping and braking element
BESTELLNUM
item number clamping element
RBPS2200-A mm
ENDDVIS
with/without seals
mit mm
VERFUEGBARKEIT
availability
standard mm
PDF1
data sheet
PDF data sheet mm
PDF2
installation instructions
PDF installation instructions mm
PDF3
description
PDF description mm
GROESSE
size of shaft
22 mm
HALTEKRAFT
holding force
18000 mm
HALTEMOMENT
static holding torque
120 mm
BDRUCKMIN
min. operating pressure
4.0 mm
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front mm
OW
Clamping width
22 mm
DD
outer diameter
135.0 mm
L
casing length
165.0 mm
G
air connection ±30° to the connection thread
G1/4 mm
L1
position of air connection
155.8 mm
L2
position of quick-action ventilation valve
39.5 mm
L3
Entlüftung Position
30.0 mm
L4
Entlüftung Position
155.8 mm
B
groove width of air connection
20.0 mm
G1
fastening screw thread
M8 mm
H
depth of the fastening screw thread
9.0 mm
D1
mounting holes position
90.0 mm
W1
slot for magnetic sensor
14.0 mm
W2
slot for magnetic sensor
62.9 mm
W3
Tiefe Nut Magnetfeldsensor
34.4
Classifications
CNS
Object Properties:
Order Number: RBPS2200-A
Certificate REACH: Yes
Certificate RoHS: Yes
Related Equipment
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.