??
CAD model selection
HRC-03-116787
HELP_VARIABLE
Company
Zimmer Group
Description
Serie - 03HRC - 2-Backen-Parallelgreifer
Bill of material
HRC-03-116787
INFORMATION
TECHNISCHE DATEN
SERIE
MRK
HRC-03-116787
HRCUB
Universalbacken
HUB
Hub pro Backe
GEWICHT
Weight
0.700 kg
Classifications
CNS
Object Properties:
Order Number: HRC-03-116787
Certificate REACH: Yes
Certificate RoHS: Yes
Simulation enhanced:
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.