??
CAD模型选择
pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
明细表
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS2504FS1-LP
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
NSK
SCHIENTYP
type of guide rail
RA(R1A)
GROESSE
size
25
WAGENTYP
type of carriage
RAA..BL
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1050 N
HALTEKRPLUS
fixing powerwith PLUS-connection
1750 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Klemmbreite
13.00 mm
D
fastening surface/rail base
36 mm
T
thickness of distance plate
mm
A
width
70 mm
B
max. length with seals
115.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
31.0 mm
A1
fixing holes/width
57.0 mm
A2
fixing holes/width
20.0 mm
A3
air filter
5.0 mm
B1
length without seals
99.0 mm
B2
distance to fixing holes (middle)
49.5 mm
B3
fixing holes/length
20.0 mm
B4
fixing holes middle/length
22.5 mm
G
air connection / PLUS-connection
M5
L1
position of air connection
34.3 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
6.5 mm
L4
Entlüftung Position
59.0
G1
fastening screw thread
M8
T2
depth of the fastening screw thread
7.0 mm
G2
fastening screw thread
M6
T3
depth of the fastening screw thread
7.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
分类
CNS
Object Properties:
Order Number: UBPS2504FS1-LP-NSKRA(R1A)-RAA..BL-25
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.