{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/ubps_asmtab.prj},{NB=UBPS3504BS1A-LP-NSKNH(N1H)-NAH..AL-35},{SORTIERUNG=3},{TABELLE=10},{EINDEUT=9},{BDRUCKMIN=4.0},{BDRUCK=6.0},{BDRUCKMAX=6.5},{OW=34.00},{D=48},{T=MIN},{A=100},{B=128.0},{BMAX=128.0},{C=6.0},{CC=6.0},{X=48.0},{E=42.0},{A1=82.0},{A2=24.0},{A3=6.0},{B1=109.0},{B2=54.5},{B3=26.0},{B4=31.0},{GG=10},{L1=40.8},{L2=11.0},{L3=8.0},{L4=66.5},{GG1=10},{T1=10.0},{T2=10.0},{T3=10.0},{GG2=8.0},{F=15.0},{W1=13},{KLEMTYP=UBPS9A},{ARTIKEL=UBPS3504BS1A-LP},{VERMERK=},{ARTIKELNUM=3504BS1},{ADAPTERPLA=},{ENDDVIS=mit},{VERFUEGBARKEIT=standard},{ZZA=U},{ZZB=U},{AKTIV=J},{PDF2=PDF Montageanweisung},{PDF1=PDF Massbild},{PDF3=PDF Beschreibung},{SCHIENHERS=NSK},{SCHIENTYP=NH(N1H)},{GROESSE=35},{WAGENTYP=NAH..AL}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
pneumatic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
BOM
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS3504BS1A-LP
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
NSK
SCHIENTYP
type of guide rail
NH(N1H)
GROESSE
size
35
WAGENTYP
type of carriage
NAH..AL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1800
N
HALTEKRPLUS
fixing powerwith PLUS-connection
2200
N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0
bar
BDRUCKMAX
max. operating pressure
6.5
mm
RICHT
installation way
from front
OW
Klemmbreite
34.00
mm
D
fastening surface/rail base
48
mm
T
thickness of distance plate
mm
A
width
100
mm
B
max. length with seals
128.0
mm
C
clearance
6.0
mm
X
fastening surface/rail base without adapting plate
48.0
mm
E
casing height
42.0
mm
A1
fixing holes/width
82.0
mm
A2
fixing holes/width
24.0
mm
A3
air filter
6.0
mm
B1
length without seals
109.0
mm
B2
distance to fixing holes (middle)
54.5
mm
B3
fixing holes/length
26.0
mm
B4
fixing holes middle/length
31.0
mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
40.8
mm
L2
PLUS-connection position
11.0
mm
L3
position of air connection / PLUS-connection
8.0
mm
L4
Entlüftung Position
66.5
G1
fastening screw thread
M10
T2
depth of the fastening screw thread
10.0
mm
G2
fastening screw thread
M8
T3
depth of the fastening screw thread
10.0
mm
F
Ø airfilter
15.0
mm
W1
SW Luftfilter
13
분류
CNS
Object Properties:
Order Number:
UBPS3504BS1A-LP-NSKNH(N1H)-NAH..AL-35
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..