??
CAD模型选择
electrical clamping
HELP_VARIABLE
公司
Zimmer Group
描述
LCE bistable electrical clamping - -
明细表
electrical clamping
BESTELLNUM
item number
LCE1501AS1-A
ADAPTERPLA
item number distance plate
D
height (guide rail manufacturer)
0.0 mm
X
fastening surface/rail base
0.0 mm
T
thickness of adapting plate
0.0 mm
ZZUBEHOER
accessories
on request: CSTE00-10 straight (10m) or CSTE90-10 90°-angle (10m) or special variant (3m)
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
fixing power
400 N
RICHT
installation way
from above
OW
Clamping width
15.00 mm
A
width
55.0 mm
A1
fastening screw offset
15.0 mm
B1
overall length
115.0 mm
B2
position of mounting holes
8.50 mm
B3
fastening screw offset
15.0 mm
B4
length of casing
80.0 mm
B
length electrical component
93.0 mm
C
clearance
0.00 mm
E
casing height
19.20 mm
C1
clearance
0.00 mm
E1
casing height
21.15 mm
G
fastening screw thread
M4
H
depth of fastening screw thread
4.5 mm
L1
plug position
17.5 mm
L2
plug position
10.7 mm
SCHALTAUSGAENGE
Switching output
XH
mm
6.000 mm
XB
mm
1.000 mm
XBB
mm
4.000 mm
KUB
mm
38.000 mm
VERTVERS
mm
20.000 mm
ERSTVERSATZ
mm
10.000 mm
XAB
mm
0.500 mm
XTIEFE
mm
0.100 mm
相关附件
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.