??
CAD模型选择
hydraulic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
KBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opened with pressure
明细表
hydraulic clamping and braking element
BESTELLNUM
item number
KBHS3501AS1A
ENDDVIS
with/without seals
with
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
0
WAGENTYP
type of Carriage
ABDECKBAND
cover strip usable
no
HALTEKRAFT
fixing power
7500 N
BDRUCKMIN
min. operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
23.60 mm
D
fastening surface/rail base
0 mm
X
Befestigungsflaeche-Schienegrund ohne Adapterplatte
0 mm
A
width
100 mm
B
overall length
174.0 mm
C
clearance
0.0 mm
E
casing height
42.0 mm
A1
fixing holes/width
41 mm
B1
length of casing
155 mm
B2
fixing holes/length
122 mm
B3
fixing holes/length
46 mm
G
hydraulic connection
G1/8
G1
fastening screw thread
M8
L
hydraulic connection vertical
9 mm
H6
depth of the fastening screw thread
15.0 mm
XH
mm
6.000 mm
XB
mm
1.000 mm
XBB
mm
4.000 mm
XAB
mm
0.500 mm
KUB
mm
38.000 mm
ERSTVERSATZ
mm
10.000 mm
VERTVERS
mm
20.000 mm
XTIEFE
mm
0.100 mm
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D